??
Catalog navigation
CAD model selection
HELP_VARIABLE
CNSORDERNO
Order Number
1211-61
LOD
LOD Level
BZ
Designation
Conc. const. one-gang junction box, Prefix 60, installation opening Ø 60 mm, 1-part with moulded-on front part
AO
Exit opening Ø
60 mm
T
Depth
95 mm
B
Width
290 mm
BUD
for concrete covers
20-60 mm
MK
Markings for cables and DIN EN conduits up to Ø 25 mm
6
CNSEAN
EAN-Code
4013456545649
CNSMASSEXACT
Individual net weight
82.700 g
CNSVOLUMEEXACT
Single volume
2.064 L
ETIM40
ETIM 40
EC002601
INFOLINK
Data Sheet
HTML (Online)
Download CAD models
Previews
3D
Dimension