??
Catalog navigation
CAD Model seçimi
HELP_VARIABLE
ARTNR
Article number
322.163
GG
Thread
PG 16
F
16 mm
C
70 mm
B
124 mm
L
34.5 mm
D
5.4 mm
N
56 mm
T
112 mm
J
7 mm
P
49 mm
U
90 mm
G
100 mm
K
8 mm
S
18.5 mm
O
35 mm
MATERIAL
Material
Zinc pressure casting,
ZTN
Custom tariff number
79070000
GPS
Weight per piece
0.478 kg
CAD modeli indir
Previews