??
Catalog navigation
Výběr CAD modelu
HELP_VARIABLE
CNSORDERNO
Order number
COMPANY
Company
MSP
TYPE
Type
NC.041.00.00150
HUBMAX
Max. Stroke
mm
FL
Flange
ohne Flansche
CR
Compression Rate
IF
Initial Force (150 bar)
150 daN
IIF
Initial Intermediate Forces (150 bar)
150 daN
HUB
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
B
Body diameter
19 mm
L1
Length
mm
Q
Safety stroke
2 mm
L
Length
mm
AK
Ø ROD
11 mm
VM
VMAX
1.6 m/s
CNSMASSEXACT
Weight
V
Vol
l
FD
Full pressure
160 bar
BAG
Gewinde für Ladeadapter
M6
ABA
Adapter befüll Anschluss
06 CG 2-Q
PB
Produkt Bezeichnung
HEAVY LOAD
SERIEN
Series
CP
VTEMP
Stáhnout CAD model
Previews
3D
Dimenze