您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
PF42-24C1
Nippon Pulse Motor (JP)
Rotary Tin-Can Motors
Powered by
CAD模型選擇
{nipponpulsemotor_jp/rotary_tin_can_motors/pf42_asmtab.prj},{NB=PF42-24C1},{OD=42},{JT=Flying Lead Joint},{TYPE=Standard},{EM=Full Step (2-2)},{SR=24},{CR=C},{MM=1},{GH=},{GR=},{GR1='6/25' , '6/25' , '1/5' , '1/5' , '3/25' , '3/25' , '1/10' , '1/10' , '2/25' , '2/25' , '1/15' , '1/15' , '1/20' , '1/20' , '1/25' , '1/25' , '1/30' , '1/30' , '1/50' , '1/50' , '1/60' , '1/60' , '2/125' , '2/125' , '1/75' , '1/75' , '1/100' , '1/100' , '1/120' , '1/120' ,'1/125' , '1/125' , '1/150' , '1/150' , '1/200' , '1/200' , '1/300' , '1/300'},{NOTE=3D Cable Model is just a Segment of the Actual Model},{NOTE2=PF42 Notes},{PRA=1},{PPATH=parts/pf42/pf42_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
PN
Part Number
PF42-24C1
OD
Outer Diameter
42
mm
JT
Joint Type
Flying Lead Joint
TYPE
Motor Type
Standard
EM
Excitation Mode
Full Step (2-2)
SR
Steps per Revolution
24
48
24
48
SA
Step Angle
15.0
degree
CR
Coil Rating
12V Unipolar
5V Unipolar
12V Bipolar
5V Bipolar
12V Unipolar
5V Unipolar
12V Bipolar
5V Bipolar
MM
Magnetic Material
Ferrite Anisotropic
Ferrite Anisotropic
GH
Gear Head
w/o Gear Head
with H Gear Head Integrated
w/o Gear Head
with H Gear Head Integrated
GR
Gear Ratio
N/A
N/A
RV
Rated Voltage
12
V
WR
Winding Resistence
70
Ohms
WI
Winding Inductance
35.0
mH
HT
Holding Torque
28
mN*H
RI
Rotor Inertia
16.8 x 10(-7)
kg*m2
SPR
Starting Pulse Rate
180
pps
SLPR
Slewing Pulse Rate
250
pps
OTR
Operating Temp. Range
-10 to +50
deg. Celsius
TR
Temperature Rise
55
deg. Celsius
WGHT
Weight
160
g
MT
Maximum Torque with Gear
0
mN-m
NOTE
Motor Cable Length 310mm
3D Cable Model is just a Segment of the Actual Model
NOTE2
Notes
PF42 Notes
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸