??
카탈로그 탐색
CAD모델 선택
HELP_VARIABLE
PN
Part Number
PFCU20-40S4GM2(1/10)
OD
Outer Diameter
20 mm
LW
Lead Wires
TYPE
Motor Type
Standard
EM
Excitation Mode
Full-step (2-2)
SR
Steps per Revolution
400
SA
Step Angle
0.9 degree
RV
Rated Voltage
12 V
MM
Magnet Material
Neodymium
WR
Winding Resistance
160 +/- 7% Ohms
WI
Winding Inductance
59 (1 Vrms, 1 Khz) mH/phase
MT
Maximum Torque
10 mN-m
SPR
Starting Pulse Rate
650 or more (with no load) pps
SLPR
Slewing Pulse Rate
800 or more (with no load) pps
OTR
Operating Temperature Range
-10 to +50 deg. Celcius
TR
Temperature Rise
70 deg. Celsius
WGHT
Weight
25 g
GR
Gear Ratio - Backlash
1/10, 7° or less
GH
Gearhead Option
Gearhead Only
NP
Number of Phases
2
AHC
Applicable Housing Connector
SHR-04V-S
ACC
Applicable Contact Connector
SSH-003T-P0.2-H
AWC
Applicable Wire Connector
AWG 32 to 28
NOTE
Motor Cable Length 200mm
3D Cable Model is just a Segment of the Actual Model
NOTE2
Notes
PFCU20 Notes
CAD모델 다운로드
미리보기
3D
치수도