您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
NORO Two-way valves with flap seal 60°, symmetrical, pneumatically operated, rotary actuator 203116620
NORO
Two-way valves
Powered by
CAD模型選擇
{noro/09_2way_valves/two_way_valves_flap_60_sym_pn_rot_asmtab.prj},{NB=NORO 203116620},{ARTNR=203116620},{DN=200},{S=3.0},{MAT=1.0330},{SF=powder coated},{HH=GTD-088},{LK=70},{PPATH=assemblies/two_way_valves_flap_60_sym_pn_rot_asmtpl.prj},{EOLDATE=}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
ARTNR
Part number
203116620
203116620
DN
Diameter
200
200
mm
D
Diameter
198
198
mm
A
Width
451
451
mm
B
Head piece height
110
110
mm
C
Branch length
265
265
mm
D2
Length
575
575
mm
L
Height
393
393
mm
S
Thickness
3.0
3.0
mm
MAT
Material
1.0330
1.0330
SF
Surface
powder coated
powder coated
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸