您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
SZ7080.2.038x125
Steinel Normalien
6 Nitrogen systems
Powered by
CAD模型選擇
{steinel/stickstoffsysteme_6/sz_7080_2.prj},{NB=SZ7080.2.038x125 125},{NENNX=SZ7080.2.038x125},{VERB=},{D=38},{HUBST=125},{HUB=125},{D1=22},{M=M6},{H=6},{PA=197},{F1=750},{RKO=1.000},{PF=Mittig},{SD=0},{SDT=0},{SDH=0},{MOG=M6},{MOGX=6},{MOGA=2},{MOGTK=20},{MOGW=90},{DABSTR=25.5},{DBODFREI=30.4},{TBODFREI=0.2},{VERBX='','Basisausführung','B','mit integriertem Bertschutz'},{AB=8.75},{DB=6},{WG=0.644},{FUNC=Damping, Cushioning, Stamping, Blanking, Forming}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
BESTNR
Order No.
SZ7080.2.038x125
SZ7080.2.038x125
VERB
Design
Basic version
with integrated burst protection
Basic version
with integrated burst protection
D
Nominal diameter
38
38
mm
HUBST
Piston position
mm
Enter value for HUBST
Piston position
mm
cm
inch
ft
確定
HUB
Nominal stroke
125
125
mm
L
Housing length
180
180
mm
N
Total length
305
305
mm
D1
Piston Diameter
22
22
mm
M
Tight end piston thread
M6
M6
H
Thread depth
6
6
mm
PA
Filling pressure
197
197
bar
F1
Initial force
750
750
daN
F2
Final strength
1200
1200
daN
FG
Filling thread
M8
M8
FGT
Filling thread depth
8.0
MOG
Mounting thread
M6
M6
MOGA
Num. Mounting thread
2
2
MOGTK
Pitch circle
20
20
MOGT
Thread depth
10
10
WG
Weight
0.644
0.644
kg
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸