您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
GB3N025N100000
Welkerbearing
Cylinders
Powered by
CAD模型選擇
{welkerbearing/cylinder/gb3_asmtab.prj},{NB=GB3N025N100000},{TYPE=GB3},{STROKE=025},{PT=N},{PL=1},{SWITCH=00},{NOSE=0},{CYL=0 - Single Cyl Rod},{PPATH=gb3_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
PN
Part No.
GB3N025N100000
TYPE
Type
GB3
STROKE
Cylinder Stroke
025 - 25mm Stroke
032 - 32mm Stroke
050 - 50mmStroke
075 - 75mm Stroke
100 - 100mm Stroke
025 - 25mm Stroke
032 - 32mm Stroke
050 - 50mmStroke
075 - 75mm Stroke
100 - 100mm Stroke
mm
PT
Port Thread Type
N - NPT Ports
G - G Ports
N - NPT Ports
G - G Ports
PL
Port Location
1
2
3
4
1
2
3
4
SWITCH
Switch Presence
00 - No Switch
L3 - Welker Cylinder Switch 4-Wire, 4-Pin, DC M12 x 1 (PNP)
L5 - ifm Efector Cylinder Switch 3-Wire, 4-Pin, DC M12 x 1 (NPN)
00 - No Switch
L3 - Welker Cylinder Switch 4-Wire, 4-Pin, DC M12 x 1 (PNP)
L5 - ifm Efector Cylinder Switch 3-Wire, 4-Pin, DC M12 x 1 (NPN)
NOSE
Nose Options
0 - None
A - Copper Shunt Adapter
B - Copper Shunt Adapter w/ Flat Swivel Head
C - Copper Shunt Adapter w/ Serrated Swivel Head
D - Copper Shunt Adapter w/ Projection Swivel Head
E - Copper Shunt Adapter w/ Small Swivel Head
0 - None
A - Copper Shunt Adapter
B - Copper Shunt Adapter w/ Flat Swivel Head
C - Copper Shunt Adapter w/ Serrated Swivel Head
D - Copper Shunt Adapter w/ Projection Swivel Head
E - Copper Shunt Adapter w/ Small Swivel Head
CYL
Cylinder Rod Option
0 - Single Cyl Rod
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸