??
Catalog navigation
CADモデル選択
HELP_VARIABLE
CNSORDERNO
WISKA Order-No.
TYP
WISKA Type
RAL
RAL Colour
RAL 9005
D
Connection thread size
mm
TL
Total length
mm
D1
Cable diameter
mm
L
Screw-in thread length
mm
SW
Key width
mm
E1
Width across corners
mm
CNSMAT
Material
Cable gland: PA / sealing gasket: EPDM
SGE
Protection class to EN 60 529
IP66 / IP68 (5 bar 30 min)
EX
Type for Protection
Ex eb / Ex tb
BS
Certificate
IECEx / ATEX / PESO (P426233/5)
GDP
Glow wire test
750°C
ETEMP
Temperature range
-40°C to 75°C
CNSQUANTITY
Packing unit
VPE
INFO
Website
HTML
ダウンロード(CADデータ)
プレビュー
3D
情報