??
카탈로그 탐색
CAD모델 선택
HELP_VARIABLE
CNSORDERNO
WISKA Order-No.
TYP
WISKA Type
RAL
RAL Colour
RAL 7035
D
Connection thread size
mm
TL
Total length
11.0 mm
L
Screw-in thread length
9.5 mm
DD
Drilling diameter
E1
Width across corners
CNSMAT
material
PE
SGE
Protection class to EN 60 529
IP66
ETEMP
Temperature range
-40°C to 80°C
CNSQUANTITY
Packing unit
100 VPE
WEIGHT
Weight
kg
INFO
Website
HTML
MP1
8.5 mm
CAD모델 다운로드
미리보기
3D
치수도