??
Catalog navigation
CAD model selection
HELP_VARIABLE
PREVIEW
REF
Reference
21-7-3550
MATERIAL
Material
304 stainless steel
FINISH
Finish
raw
A
238.1 mm
B
352.4 mm
C
476.2 mm
K
522.2 mm
LG
508.2 mm
CN
Load rating
241
WEIGHT
weight
2840 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/26172-heavy-duty-full-extension-ball-bearing-slide-3-pieces-front-disconnect-and-positive-stop.html
Download CAD models
Previews
3D
Dimension