??
Catalog navigation
CAD model selection
HELP_VARIABLE
BC
Order No
IDNR
Order No
DOC
Catalog page
2480_13_00750_bv
A
External dimension
75.000 mm
B
Stichmass Befestigung
56.500 mm
C
Thickness
20.000 mm
TK
Teilkreis GDF
20.000 mm
ZD
Cylinder diameter
50.200 mm
ZD1
50.000 mm
D1
9.000 mm
D2
15.000 mm
T1
12.000 mm
D3
9.000 mm
D4
15.000 mm
T2
12.000 mm
M
M10 mm
GEW
Weight
0.883 kg
M1
10.000 mm
TYP
mm
W
mm
ZTC
Customs tariff number
84879090
Download CAD models
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.