??
Catalog navigation
Wybór modelu CAD
HELP_VARIABLE
BESTNR
Order Code
FEP611_INCH
DN
Meter Size
ZOLL
Meter Size
Cal
EXP
Explosion Protection Certification
BAU
Housing Type / Housing Material / Cable Glands
PN
Process Connection Type
LMAT
Liner Material
CMAT
Process Connection Material
EDES
Electrode Design
EMAT
Measuring Electrodes Material
DET
Grounding Electrode / Full Pipe Detection
ACC
Grounding Accessories
PCL
Protection Class Transmitter / Protection Class Sensor
PS
Power Supply
DIS
Display
AUS
Outputs
LEV
Design Level
UCER
Usage Certifications
CCER
Calibration Certifications
PCER
Other Usage Certifications
LEN
Sensor Length
CERT02
Potable Water and Food & Beverage Approvals
OPT
Other Options
DOK
Documentation Language
TR
Tests and Reports
CONT
Configuration Type
CALT
Calibration Type
CBL
Signal Cable
PL
Device Identification Plate
TEMP
Temperature Range of Installation / Ambient Temperature Range
PO
Number of Testpoints
FUNC
Verification Capability
ID
Cal
L
Cal
D
Cal
B
Cal
D4
Cal
K
Cal
D2
Cal
N
A
Cal
C
Cal
E
Cal
GEW
Weight
lbs.
Pobierz modele CAD
Previews
3D
Wymiar