??
Catalog navigation
Wybór modelu CAD
HELP_VARIABLE
CNSORDERNO
Order number
1282-64
BZ
Designation
Install. housing, HaloX® 180 front part, Inst. opening Ø 145 mm, facing concrete
LOD
Level of Details
LB
Min. luminaire covering Ø
157 mm
ELL
Ceiling exit (CE) Ø luminaires / loudspeakers
145 mm
ENO
E-No.
920896439
CNSMASSEXACT
Individual net weight
85.800 g
CNSVOLUMEEXACT
Single volume
1.432 L
CNSEAN
EAN-Code
4013456547063
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Info text
Installation housing, HaloX® 180, front part Installation in: Fair-faced concrete Installation diameter Ø: 145 mm Light cover min. diameter Ø: 157 mm Aricle No. 1282-64 / E-No.: 920 896 439
Pobierz modele CAD
Previews
3D
Wymiar