??
Catalog navigation
CADモデル選択
HELP_VARIABLE
CNSORDERNO
Art. No.
9300-22
BZ
Designation
Thermox® universal housing with front plate in mineral fibreboard
LOD
Level of Details
LDM
Ceiling exit (CE) Ø luminaires / loudspeakers
0-86 mm
T
Depth
90 mm
FUR
For panel thickness
7 - 40 mm
FSEB
installation from front, cut hole Ø
120 mm
CNSMASSEXACT
Individual net weight
241 g
CNSVOLUMEEXACT
Single volume
2.03 l
CNSEAN
EAN-Code
4013456470347
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Info text
Universal installation housing with mineral fibreboard, plastic, for LV/HV halogen lights Cut-out opening ____________ mm (diameter max. 86 mm) (for square or rectangular cut-out, diagonal max. 86 mm) Height of inserted light: for LV, ________ mm (max. 65 mm); for HV/LED, _______ mm (max. 70 mm) Lamp power for LV lamp: max. 35 W with aluminium reflector / 20 W Cool-Beam Lamp power for HV lamp: max. 35 W with aluminium reflector (GU10 socket) / 20 W Cool-Beam Lamp power for LED lamp: max. 6.6 W Housing height 90 mm For installation from above or below suspended ceiling Article No.: 9300-22 / E-No.: 920 840 009
ETIM40
ETIM 40
EC000414
ダウンロード(CADデータ)
プレビュー
3D
情報