??
Catalog navigation
CADモデル選択
HELP_VARIABLE
BESTNR
Order No.
ARTNR
Article No.
PDF
catalog sheet
PDF
DK100
Push Force at 100 bar
kN
DK400
Push Force at 400 bar
kN
H
Stroke
mm
HUB
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
V
Vol.
cm ³
KD
Piston diameter
mm
WK
effective piston area
cm ²
FK
Spring force min.
N
GEW
Weight
g
A
mm
D
Diameter
mm
E
Diameter
mm
F
Diameter
mm
G
Thread
mm
L
mm
R
Thread
Inch
SW
Width across flats
mm
CTN
Customs tariff number
84662020
EAN
European Article Number
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
ダウンロード(CADデータ)
プレビュー
3D
情報