??
Catalog navigation
Селекция на CAD модел
HELP_VARIABLE
BESTNR
Order No.
ARTNR
Article No.
GR
Size
D1
Diameter
mm
S
Diameter
mm
AZ
Number and thickness of laminates
4 X 0.025 + 9 X 0.10 = 1.00 mm
GEW
Weight
g
CTN
Customs tariff number
73269098
EAN
European Article Number
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Сваляне на CAD модели
Previews
3D
Размер