??
Catalog navigation
CAD模型选择
HELP_VARIABLE
BESTNR
Order No.
94680
GR
Size
3
PDF
catalog sheet
PDF
F1
Force F1
3 kN
POS
Position
VWEG
Adjustment distance
mm
输入参数值: VWEG
Adjustment distance
mm
cm
inch
ft
VW
Adjustment distance
12 mm
ALPHA
150 °
C
38 mm
D
Diameter
7.10 mm
G
6.5 mm
H
23.0 mm
H1
36 mm
H2
181 mm
L
52 mm
L1
171.5 mm
R
5.5 mm
GEW
Weight
270 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772094683
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
下载CAD模型
预览
3D
尺寸标注