您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
E-GV-PVCCM 2828 Mill Finish Clear Glazing
Artistic Skylight
2812920unit20skylights2028curb20mount29
Powered by
CAD模型選擇
{artisticskylight/2812920unit20skylights2028curb20mount29/2812920unit20skylights2028curb20mount292f281-72920e-gv-pvccm2028flat29.prj},{NB=E-GV-PVCCM 2828_Mill Finish_Clear Glazing},{ORDERNO=E-GV-PVCCM 2828_Mill Finish_Clear Glazing},{ALWAYS_VERTICAL=0},{ANGLE=7.700},{CLOSED=0},{COST=0},{CUT_WITH_VOIDS_WHEN_LOADED=0},{DEFAULT_ELEVATION=48.000},{DEFINE_THERMAL_PROPERTIES_BY=0},{DESIGN_OPTION=-1},{HEAT_TRANSFER_COEFFICIENT__U_=0},{HEIGHT=0},{HOST=0},{INSIDECURB_LENGTH=22.250},{INSIDECURB_WIDTH=22.250},{MASSUNIT=1},{ROOM_CALCULATION_POINT=0},{ROUGH_HEIGHT=0},{ROUGH_WIDTH=0},{SHARED=0},{SOLAR_HEAT_GAIN_COEFFICIENT=0},{THERMAL_RESISTANCE__R_=0},{VISUAL_LIGHT_TRANSMITTANCE=0},{WIDTH=0},{WORK_PLANE_BASED=1}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
ORDERNO
E-GV-PVCCM 2828_Mill Finish_Clear Glazing
E-GV-PVCCM 2828_Mill Finish_Clear Glazing
ALWAYS_VERTICAL
always vertical
0
ANGLE
angle
7.700
CLOSED
closed
0
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
48.000
DEFINE_THERMAL_PROPERTIES_BY
define thermal properties by
0
DESIGN_OPTION
design option
-1
HEAT_TRANSFER_COEFFICIENT__U_
heat transfer coefficient (u)
0
HEIGHT
height
0
HOST
host
0
INSIDECURB_LENGTH
insidecurb_length
22.250
22.250
INSIDECURB_WIDTH
insidecurb_width
22.250
22.250
MASSUNIT
massunit
1
ROOM_CALCULATION_POINT
room calculation point
0
ROUGH_HEIGHT
rough height
0
ROUGH_WIDTH
rough width
0
SHARED
shared
0
SOLAR_HEAT_GAIN_COEFFICIENT
solar heat gain coefficient
0
THERMAL_RESISTANCE__R_
thermal resistance (r)
0
VISUAL_LIGHT_TRANSMITTANCE
visual light transmittance
0
WIDTH
width
0
WORK_PLANE_BASED
work plane-based
1
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews