??
Catalog navigation
CAD model selection
HELP_VARIABLE
CNSORDERNO
Order number
VLCLVUEJO2L01
NDMM
Nominal size
6 mm
A
30 mm
H
35 mm
W
22 mm
L1
l1
15 mm
L2
l2
32 mm
L
93 mm
D1
d1
R 1/2 Inch
D2
d2
16 mm
Download CAD models
Previews
3D
Dimension