??
Catalog navigation
CAD Model seçimi
HELP_VARIABLE
SA810ID03
Manufacturer order number
ARTIKEL
Product number
LOG
Level of Geometry
MOUNT
Mount
HXB
Height x Width
mm
H
Height
600 mm
B
Width
mm
D
Depth
105 mm
COLOUR
Colour
White
RAL
RAL-number
RAL 9016
MAT
Material
Steel
SP
Surface structure front side panel
Profiled
WATT
Average performance
Watt
INFO
Web Link
Web Link
CNSMASSEXACT
Weight
kg
GTIN
ZOLL
Customs tariff number
73221900
SA010ID02
Part number of the accessory
6
SA010ID03
Date of issue (month) of the standard
202201
SA010ID04
Manufacturer name
ATEC GmbH & Co. KG
SA100ID04
Radiator type
Flat panel Radiators
SA110ID04
Radiator type design
eVENT Tieftemperatur-Heizkörper Ventil 8-Loch RAL9016
SA200ID03
Maximum working pressure
> 0,8 to 1,0
SA250ID03
mit Gebläse und Primärluft
SA260ID03
Operation control
intelligente Regelung mit zusätzlicher Booster Funktion
SA400ID03
Anschluss variabel
SA450ID03
Connection variants I
Vorlauf / Rücklauf links , rechts oben und unten , oder unten links, unten rechts, unten mitte
SA500ID03
Add-on parts
Schienen-Aufhängung
SA700ID04
Overall height
600 mm
SA700ID05
Overall depth
105 mm
SA700ID06
Type
Typ 22
SA700ID08
Identifier for performance data
output absolute
SA700ID14
Suitable for seating
no
SA700ID15
Suitable for misuse through climbing
no
SA700ID18
Valve radiator
yes
SA700ID19
Fan
with fan
SA700ID20
Type of electric fan drive
EC
SA700ID21
Fan type
stufig
SA700ID22
Number of stages
3
SA700ID23
Working range, min.
25.00 %
SA700ID24
Working range, max.
100.00 %
SA700ID26
Sound pressure level, maximum
dB(A)
SA700ID27
Maximum electrical input power of fan and fan control
W
SA700ID28
Operating mode
Heizen und Kühlen
SA700ID30
Maximum permissible operating temperature of fluid
45.00 °C
SA700ID31
Minimum permissible operating temperature of fluid
15.00 °C
SA700ID38
Electrical additional heating
no
SA810ID04
DATANORM number
SA810ID06
GTIN number
SA810ID10
Description/supplementary text for the order number
eVENT Tieftemperatur-Heizkörper Ventil 8-Loch RAL9016
CAD modeli indir
Previews
3D
Characteristics Graph