??
카탈로그 탐색
CAD모델 선택
HELP_VARIABLE
PN
Part Number
0ADKP0500-RE
DESC
Description
Ceramic tube fuse, Axial Pigtail 5x20mm, UL, Slow Blow, 500mA, 600V
CURRENT
Current
0.5 A
VAC
Voltage
600 AC
VDC
Voltage
500 DC
IRAC
Interrupting Rating
200 AC
IRDC
Interrupting Rating
300 DC
CS
Case Size
5x20 (Axial Lead)
CHARACTERISTIC
Characteristic
Slow Blow
MOUNTING
Mounting
Through Hole
PACKAGING
Packaging
Bulk (Pigtail)
CAD모델 다운로드
미리보기