??
Catalog navigation
CAD模型选择
HELP_VARIABLE
PN
Part Number
0875-1C2T-E3
DESC
Description
MagJack 1000BASE-T, 1X2, GY/GY, Tab Up, RoHS
BRAND
Brand
Bel Magnetics
PORTS
Number of Ports
1X2
SPEED
Speed
1000BASE-T
LED
Yes
LEDT
LED Type
GY/GY
HP
Height Profile
Standard
PC
Port Configuration
Tab Up
OT
Operating Temperature
0 to 70 °C
EMI
EMI Tabs
Yes
POER
PoE Rating
N/A
下载CAD模型
预览