??
Catalog navigation
Choix du modèle CAO
HELP_VARIABLE
PN
Part Number
L829-1B1T-43
DESC
Description
MagJack 1000BASE-T, 1X1, GO/GO, Tab Up, Low Profile, RoHS
BRAND
Brand
Bel Magnetics
SPEED
Speed
1000BASE-T
NOP
Number of Ports
1X1
HP
Height Profile
Micro
PC
Port Configuration
Tab Up
LED
Yes
LEDT
LED Type
GO/GO
OT
Operating Temperature
0 to 70 °C
EMI
EMI Tabs
Yes
PR
PoE Rating
N/A
Modèles CAO générés
Aperçus 3D