??
Catalog navigation
CAD model selection
HELP_VARIABLE
PN
Part Number
241-5-56
DESC
Description
Split Bobbin Transformer with High Isolation, 12VA Power, 115V Input
POWERVA
Power
12 VA
OS
Output Series
56VCT
INPUT
Input
115V V
MOUNTING
Mounting
Chassis Mount
FREQUENCY
Frequency
50/60Hz Hz
WEIGHT
Weight
0.7 lbs (0.32 kg)
LENGTH
Length
2.81 in. (71.4 mm)
WIDTH
Width
1.43 in. (36.3 mm)
HEIGHT
Height
1.69 in. (42.9 mm)
Download CAD models
Previews