??
Catalog navigation
CAD model selection
HELP_VARIABLE
PN
Part Number
F1A1-303015-4R7N
DESC
Description
Shielded SMT Power Inductor, 4.7uH, 850mA, 338 Ohm
INDUCTANCE
Inductance
4,7 uH
CURRENT
Current
0,85 A
SATURATION
Saturation
0,8 A
DCR
338 Ohm
TESTFREQ
Test Frequence (KHz)
100
MAXHEIGHT
Max Height
1,5 mm
SHIELDING
Shielding
Shielded
DIMENSIONS
Dimensions Max
3 x 3 x 1.5 mm
PACKAGING
Packaging
Bulk
Download CAD models
Previews