??
카탈로그 탐색
CAD모델 선택
HELP_VARIABLE
SA010ID04
Manufacturer name
Belimo
PREVIEW
Preview
LODLEVEL
Level of geometry
SA810ID03
Order number / Reference number
SA810ID10
Description text
SA200ID03
Control
SA300ID03
Mechanical power transmission
rotary
SA350ID03
Actuator connection
frictional
SA400ID03
Shaft holder
universal/self-centring
SA500ID03
Application filed
Air
SA700ID04
Product description
SA700ID05
Nominal/operating voltage
V
SA700ID06
Type of nominal/operating voltage
SA700ID07
min. Betriebsspannung (unterer Funktionsgrenze)
V
SA700ID08
max. Betriebsspannung (oberer Funktionsgrenze)
V
SA700ID09
Nominal frequency (according to DIN EN 50160)
50/60 Hz
SA700ID11
Power consumption AC (in operation)
VA
SA700ID13
max. power consumption AC (at rest)
4.5 VA
SA700ID15
Power consumption AC (in operation)
W
SA700ID17
max. Leistungsaufnahme DC(Ruhe)
4.5 W
SA700ID18
Switch-on current
0.0 A
SA700ID19
Switch-on current duration regarding switch-on current field
0.0 ms
SA700ID24
max. ambient temperature
50 °C
SA700ID25
Min. ambient temperature
-30 °C
SA700ID26
Permitted ambient humidity (in operation)
95 % rF
SA700ID27
Permissible condensation
No
SA700ID28
Pollution degree
Pollution degree 3
SA700ID29
Degree of protection
IP54
SA700ID30
Protection class
SA700ID31
sound power level
dB(A)
SA700ID32
mass (net)
kg
SA010ID02
Sheet number of the guideline
24
CAD모델 다운로드
미리보기
3D
Characteristics Graph