??
Catalog navigation
Výběr CAD modelu
HELP_VARIABLE
MAN
Manufacturer
BETE Fog Nozzle
PN
Part No.
1/2"XAEF5050A@43
SN
Series Name
XA
CS
Connection Size
palec
BOS
Body Style
SUN
Spray Set-Up
NT
Nozzle Type
Air Atomizing
SP
Spray Pattern
External Mix,Flat Fan
SA
Spray Angle
60°-90°
MAT
Material
MSL
Link For Model
Link for model
CSM
Connection Submethod
CN
Set-Up Number
FC
Fluid Cap
AC
Air Cap
HA
Hardware Assemblies
MH
Mounting Hardware
EXTENSION
Extension
EX
Extension Size
W
1.250 palec
X
2.500 palec
Y
2.687 palec
Z
1.000 palec
Stáhnout CAD model
Previews