??
Catalog navigation
Selección de modelo CAD
HELP_VARIABLE
MNF
Manufacturer
BETTE Fog Nozzle
PN
Part No.
1/4TD2-34-CI1-10K@T32
SN
Series Name
TD
CV
Check Velve Body
CS
Connection Size
RA
Rating
SWL
Swirl
CL
Carrier
TEMP
Temperature
LUG
Contains Lug
Yes
NT
Nozzle Type
Spray Dry
SP
Spray Pattern
Hollow Cone
SA
Spray Angle
70 °
CSM
Connection Submethod
MATN
Material Name
APFP
Approximate Free Passage
0.034
KF
K-Factor
0.632
EXP
Exponent
0.5
WT
Weight
19.0
MSL
Link For model
Link For Model
Descarga de modelos CAD
Previews
3D
Dimensión