??
Catalog navigation
CAD model selection
HELP_VARIABLE
PN
Part No.
PNA
Accessories Part No.
(NO ACCESSORIES)
BORE
Bore Size (Power Factor)
STROKE
Stroke
Inch
ACTING
Acting
MNTR
Rear Mounting Option
MNTF
Front Mounting Option
EE
Extra Extension
EEL
Extra Extension Length
Inch
TWAB
Body Options
B
Bumper Option
RT
Rod Type
FS
Friction Seals
M
Magnet Option
TO
High Temperature
UM
Magnetic Position Sensing 90° Right Angle
STPT1
Additional Switch Track (Position 1)
STPT3
Additional Switch Track (Position 3)
STPT4
Additional Switch Track (Position 4)
CB
Clevis Bracket
TB
Trunnion Bracket
A
Inch
B1
B
0.13 Inch
BA
Ba
Inch
BB
Bb
0.00 Inch
BC
Bc
0.00 Inch
BD
Bd
0.00 Inch
B11
B1
- Inch
C
Inch
DD
Inch
D
ES
E Standard
EC
E Coarse
ED
E Depth
Inch
F
Inch
G1
G
Inch
H
Inch
HH
Inch
J
Inch
K
Inch
L
MM
M
- Inch
MM2
MM
Inch
N
- Inch
NN
Inch
P
- Inch
R
-
Q
- Inch
S1
S
- Inch
T
- Inch
U
- Inch
W1
W
- Inch
X
- Inch
Y1
Y
- Inch
Z
- Inch
AA
- Inch
AB
- Inch
AC
- Inch
AD
-
AE
- Inch
AF
- Inch
Download CAD models
Previews
3D
Dimension