您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
090.011
IMI Bimba Products
Pneumatic Actuators
Inch
Round Line
Non-Repairable
Powered by
CAD模型選擇
{bimba/pneumatic_actuators/inch/round_line/non_repairable/standard_air_cylinder_asmtab.prj},{NB=090.011},{BORE1=1.06250000},{BORE=1 1/16\" (09)},{BOREPN=09},{STROKE=0.011},{ACTING=},{MNT=},{DER=},{NR=},{BM=},{CO=},{OO=},{VO=Z},{M=},{EE=},{EEL=0.000},{K=},{Q=},{Y=},{G=},{T=},{HL=},{B=},{H=},{SER=},{SR=C},{NT=},{W=},{STPT1=},{STPT2=},{STPT3=},{STPT4=},{MB=},{PB=},{PRC=},{TB=},{MN=},{A1N=1.0000},{A1P=1.6250},{A1B=1.8750},{A4N=0.3750},{A4P=0.2525},{A5=0.0300},{A1NH=0.6250},{A1PH=1.5000},{A1BH=1.1250},{A1SH=1.1250},{A2NH=0.2500},{A13=1.2190},{G5=0.7180},{S1=1.2500},{D1N=1.1130},{D1B=1.1130},{D1P=1.1410},{PPATH=standard_air_cylinder_asmtpl.prj},{QADD1=0.250},{STRK2D=0},{X2D=2},{PORT1=1/8 NPT},{PORT2=1/8 NPT},{FT11=5/8-18 UNF-2A},{FT12=5/8-18 UNF-2A}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
PN
Part No.
090.011
090.011
PNA
Accessories Part No.
(NO ACCESSORIES)
BORE
Bore Size (Power Factor)
1 1/16" (09)
1 1/16" (09)
STROKE
Stroke Length
Inch
ACTING
Acting
Single [Standard]
Reverse Single Acting (R)
Double Acting (D)
Single [Standard]
Reverse Single Acting (R)
Double Acting (D)
MNT
Mounting Style
Front Nose
Rear Pivot Mounting (P)
Front Block Mounting (BF)
Rear Block Mounting for Vertical Positioning (BR)
Front Block Trunnion Mounting (BFT)
Rear Block Trunnion Mounting (BRT)
Double End Mounting with Brackets and Adjustable Stroke (A)
Rear Pivot Mounting with Adjustable Stroke (AP)
Front Nose Mounting with Built-in 3 Way Manual Valve (M)
Front Nose
Rear Pivot Mounting (P)
Front Block Mounting (BF)
Rear Block Mounting for Vertical Positioning (BR)
Front Block Trunnion Mounting (BFT)
Rear Block Trunnion Mounting (BRT)
Double End Mounting with Brackets and Adjustable Stroke (A)
Rear Pivot Mounting with Adjustable Stroke (AP)
Front Nose Mounting with Built-in 3 Way Manual Valve (M)
DER
Double End Rod
N/A
N/A
NR
Non-Rotating Rod (Hexagon Rod)
Round (Standard)
Non-rotating - Hexagon Rod
Round (Standard)
Non-rotating - Hexagon Rod
CO
Conduit Outlet
N/A
N/A
OO
Orifice Options (Hole Size)
N/A
N/A
VO
Voltage Options
N/A
N/A
M
Magnet Option
Without Magnet
With Magnet
Without Magnet
With Magnet
EE
Extra Extension
Without Extra Extension
With Extra Extension
Without Extra Extension
With Extra Extension
EEL
Extra Extension Length
0.000
0.000
Inch
K
Ports Rotated 90deg
N/A
N/A
Q
Side Ported Rear Head
Standard Port
Side Port
Standard Port
Side Port
Y
Pivot Bushing
N/A
N/A
G
Magnalube Lubrication
Standard Lube
Oil Lube
Standard Lube
Oil Lube
T
Low/High Temperature
Standard -20° to 200°F (-29° to 95°C)
Low Temperature
High Temperature
Standard -20° to 200°F (-29° to 95°C)
Low Temperature
High Temperature
HL
Low Pressure Hydraulic
N/A
N/A
B
Bumper Option
W/out Bumpers
W/ Bumpers
W/out Bumpers
W/ Bumpers
H
Heavy Springs
W/ Standard Spring (Relaxed 3 lbs./Compressed 6 lbs.)
W/ Heavy Spring (Relaxed 6 lbs./Compressed 12 lbs.)
W/ Standard Spring (Relaxed 3 lbs./Compressed 6 lbs.)
W/ Heavy Spring (Relaxed 6 lbs./Compressed 12 lbs.)
SER
Spring Extend/Return
N/A
N/A
SR
Stainless Steel Rod
Standard Blackened Carbon Steel
Stainless Steel [SR]
Standard Blackened Carbon Steel
Stainless Steel [SR]
NT
No Thread Option
Threaded (Standard)
Solid/Non-Threaded
Threaded (Standard)
Solid/Non-Threaded
W
Rod Wiper Option
N/A
N/A
STPT1
Switch Track Position 1
N/A
N/A
STPT2
Switch Track Position 2
N/A
N/A
STPT3
Switch Track Position 3
N/A
N/A
STPT4
Switch Track Position 4
N/A
N/A
MB
Mounting Bracket
Without Mounting Bracket
D-129 (front)
Without Mounting Bracket
D-129 (front)
PB
Pivot Brackets
N/A
N/A
PRC
Piston Rod Clevis
W/out Pivot Rod Clevis
D-166-1 (front)
W/out Pivot Rod Clevis
D-166-1 (front)
TB
Trunnion Brackets
N/A
N/A
MN
Mounting Nut
N/A
N/A
A
2.51
2.51
Inch
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸