您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
C040501
IMI Bimba Products
Valves
Inch
Manually/Mechanically Operated
3-Way Valves
1/8 NPT (F) Input
Powered by
CAD模型選擇
{bimba/valves/inch/manually_mechanically_operated/3_way_valves/1_8_nptf_input/400_series_asmtab.prj},{NB=C040501},{S=0},{SF=(405) 1/8NPT Fully Ported 3WNC},{AC=01},{PO1=4},{PPATH=400_series_asmtpl.prj},{B=0.38},{ASSCFGPRA=400_series_4}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
PN
Part No.
C040501
C040501
S
Seals
(O) Buna-N
(E) Ethylene Propylene
(V) Viton
(O) Buna-N
(E) Ethylene Propylene
(V) Viton
SF
Style and Function
(405) 1/8NPT Fully Ported 3WNC
(405) 1/8NPT Fully Ported 3WNC
AC
Actuator
(01) Detented Nylon Toggle
(03) Momentary Nylon Toggle
(05) Nylon Button
(07) Nylon Ball
(21) Metal Detented Toggle
(23) Metal Momentary Toggle
(25) Metal Button
(27) Stainless Steel Ball
(01) Detented Nylon Toggle
(03) Momentary Nylon Toggle
(05) Nylon Button
(07) Nylon Ball
(21) Metal Detented Toggle
(23) Metal Momentary Toggle
(25) Metal Button
(27) Stainless Steel Ball
A
0.98
0.98
mm
B
0.38
mm
L
2.10
2.10
mm
ASSCFGPRA
400_series_4
400_series_4
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸