??
Catalog navigation
CAD model selection
HELP_VARIABLE
PN
Part No.
M4H210-06
TYPE
Type
M4H
MODEL
Actuation Style
CODE
Code
VT
Valve Type
PS
Port Size
1/8 NPT
A
A Port
1/8 NPT Inch
B
81.5 mm
C
32.5 mm
D
22 mm
E
90 mm
F
14.5 mm
G
69.5 mm
H
36 mm
J
15 mm
K
M16X1.5 mm
L
20 mm
M
22.5 mm
N
35 mm
P
23.5 mm
R
32.5 mm
S
4.3 mm
T
18 mm
U
18 mm
V
23.5 mm
Download CAD models
Previews
3D
Dimension