??
Catalog navigation
CADモデル選択
HELP_VARIABLE
BNR
Order number
BA21VC252
PD
Product description
CHIC22 spare toilet paper holder. Mounting Adesio for gluing or drilling incl. fixing material (without glue) Adhesive filling quantity: 2.25 ml SikaFast
ARTNR
Article number
107957
LODDEST
LOD Destination
LODLEVEL
LOD Level
F
Color
Verchromt
WSM
Wall / standing model
Drill / Glue
W
Width
64 mm
H
Height
142 mm
L
Length
81 mm
GW
Installation height
0.3 m
M
Main customs material
Zink (Zamak)
CTN
Customs tariff number CH
79.070.040
INFO
Product information
https://www.bodenschatz.ch/direct/BA21VC252/
ダウンロード(CADデータ)
プレビュー
3D
情報