??
Catalog navigation
CAD model selection
HELP_VARIABLE
CNSORDERNO
Order number
S10x2x1 RH L50 C45 (1.0503)
TOOL
Screw calculation
Link
GB
Thread designation
Saw thread
GBBILD
Thread designation
MAT
Material
C45 (1.0503)
L
Thread length
50 mm
D
Nominal diameter
10 mm
PH
Pitch
2.0 mm
P
Division
2.0 mm
H
Right hand thread / Left hand thread
Right hand thread
D2
Pitch diameter
8.50 mm
D3
Core diameter
6.529 mm
H3
Thread depth
1.736 mm
GG
Corridors
1
AC
Top game
0.24 mm
R1
Radius 1
0.249 mm
R2
Radius 2
0.00 mm
FW1
Flank angle 1
3 °
FW2
Flank angle 2
30 °
GEWICHT
apprx. weight spindle (M-Spin) (without pin)
0.03 kg
VZYL
Volume cylinder (V-cyl) (without pin)
3.92699 mm³
ATHREAD
Flat thread (A-thread)
1.3336706 mm²
VGEW
Volume thread (V-thread)
0.03334177 mm³
VSPIN
Volume spindle (V-Spin)
3.89365 mm³
ROH
Density (raw)
7.75 g/cm³
ZNTR
custom tariff number
84831095
ZNTRM
custom tariff number
74153300
Download CAD models
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.