您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
BN 14 1015761 hex socket head cap screw 3/8x7/8
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.100 Screws
01.100.100.10 Screws and bolts with internal drive
BN 14 Hex socket head cap screws partially / fully threaded UNF
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_100/01_100_100_10/bn_14/bn_14.prj},{NB=BN 14 1015761 hex socket head cap screw 3/8x7/8},{CNSORDERNO=1015761},{BNARTNR=1015761},{BNNORM1=UNF},{BNNORM2=~DIN 912},{CNSMAT=~Stahl 12.9},{BNMAT=~Stahl 12.9},{BNSURFACE=schwarz},{GEWZOLL=3/8\"},{D=0.37500000},{P=0.0417},{D3=0.3254},{L=0.87500000},{VERS=1},{BX=1.50000000},{DK=0.561},{K=0.375},{T=0.182},{S=0.31250000},{SS=0.337},{W=0.143},{R=0.008}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
BNARTNR
Identification
1015761
1015761
BNNORM1
UNF
BNNORM2
~DIN 912
BNMAT
Material
Steel ~12.9
BNSURFACE
Surface
black
GEWZOLL
Thread
3/8"
3/8"
D
Nominal thread diameter
3/8
3/8
Inch
P
Threaded pitch
0.0417
0.0417
Inch
D3
Nominal core diameter
0.3254
0.3254
Inch
L
Nominal length
7/8
7/8
Inch
B
Thread length
0.7916
0.7916
Inch
BX
1 1/2
1 1/2
Inch
DK
Head diameter max.
0.561
0.561
Inch
K
Head height max.
0.375
0.375
Inch
T
Depth of the driving feature min.
0.182
0.182
Inch
S
Width across flat
5/16
5/16
Inch
V
Chamfer max.
0.038
0.038
Inch
W
Residual head height min.
0.143
0.143
Inch
R
Transition radius under head min.
0.008
0.008
Inch
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸