??
Catalog navigation
Wybór modelu CAD
HELP_VARIABLE
BNARTNR
Identification
BNNORM1
DIN 6912
BNMAT
Material
Stainless steel A2
D
Nominal thread diameter
mm
D3
Nominal core diameter
mm
P
Pitch
mm
L
Nominal length
mm
LG
Distance from the last full form thread to the bearing face (shank length of bolt) max.
mm
LS
Shank length min.
mm
B
Thread length
mm
BX1
B for L <= 125
mm
BX2
B for 125<L<=200
0.000 mm
BX3
B for L > 200
0.000 mm
DK
Head diameter
mm
DA
Inner diameter of Auflageflaeche max.
mm
DH
Key leadership diameter min.
mm
DS
max.
mm
DW
Outer diameter of bearing face
mm
E
min.
mm
F
Max transition.
mm
K
Head height max.
mm
R
Transition radius under head min.
mm
S
Width across flat
mm
T
Depth of the driving feature
mm
T1
Depth / key leaders min.
mm
V
Chamfer max.
mm
Pobierz modele CAD
Previews
3D
Wymiar