??
Catalog navigation
CADモデル選択
HELP_VARIABLE
BNARTNR
Identification
BNNORM1
DIN 7985 A
BNNORM2
~ISO 7045
BNMAT
Material
Steel 4.8
BNSURFACE
Surface
zinc plated yellow
D
Nominal thread diameter
mm
D3
Nominal core diameter
mm
P
Pitch
mm
L
Nominal length
mm
A
Distance from the last full form thread to the bearing face
mm
B
Thread length
mm
DA
max.
mm
DK
Head diameter
mm
K
Head height
mm
R
Transition radius under head
mm
RF
Radius of the raised portion of a head ~
mm
V
~
mm
X
Thread rudiment
mm
M
Wing diameter of cross recesses
mm
ダウンロード(CADデータ)
プレビュー
3D
情報