您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
BN 532 1199943 slotted cheese head screw M5x10
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.100 Screws
01.100.100.10 Screws and bolts with internal drive
BN 532, BN 533 Slotted cheese head machine screws
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_100/01_100_100_10/bn_532_533/bn_532.prj},{NB=BN 532 1199943 slotted cheese head screw M5x10},{BNARTNR=1199943},{CNSORDERNO=1199943},{BNNORM1=~DIN 84 A},{BNNORM2=~ISO 1207},{CNSMAT=Messing},{BNMAT=Messing},{BNSURFACE=blank},{D=5.000},{P=0.800},{L=10.000},{A=1.600},{BX=38.000},{DK=8.500},{DA=5.700},{K=3.300},{N=1.200},{R=0.200},{T=1.300},{W=1.520},{X=2.000},{VERS=1}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
BNARTNR
Identification
1199943
1199943
BNNORM1
~DIN 84 A
BNNORM2
~ISO 1207
~ISO 1207
BNMAT
Material
Brass
BNSURFACE
Surface
plain
D
Nominal thread diameter
5.000
5.000
mm
D3
Nominal core diameter
4.019
4.019
mm
P
Pitch
0.800
0.800
mm
L
Nominal length
10.000
10.000
mm
A
Distance from the last full form thread to the bearing face
1.600
1.600
mm
B
Thread length
8.400
8.400
mm
DK
Head diameter
8.500
8.500
mm
DA
max.
5.700
5.700
mm
K
Head height
3.300
3.300
mm
N
Width of slot
1.200
1.200
mm
R
Transition radius under head
0.200
0.200
mm
T
Depth of the driving feature min.
1.300
1.300
mm
W
min.
1.520
1.520
mm
X
max.
2.000
2.000
mm
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸