??
Catalog navigation
Wybór modelu CAD
HELP_VARIABLE
BNARTNR
Identification
BNNORM1
DIN 85 A
BNNORM2
~ISO 1580
BNMAT
Material
INOX A2
D
Nominal thread diameter
mm
D3
Nominal core diameter
mm
P
Pitch
mm
L
Nominal length
mm
A
Distance from the last full form thread to the bearing face max.
mm
B
Thread length min.
mm
DK
Head diameter max.
mm
DA
Bearing surface of the head max.
mm
K
Head height max.
mm
N
Width of slot
mm
R
Transition radius under head min.
mm
RF
min.
mm
T
Depth of the driving feature min.
mm
W
Residual head height min.
mm
X
Length of the thread run-out max.
mm
Pobierz modele CAD
Previews
3D
Wymiar