??
Catalog navigation
CADモデル選択
HELP_VARIABLE
BNARTNR
Identification
BNNORM1
ISO 4017
BNNORM2
DIN 933
BNMAT
Material
Steel 5.6 annealed
BNSURFACE
Surface
zinc plated yellow
D
Nominal thread diameter
mm
D3
Nominal core diameter
mm
P
Pitch
mm
L
Nominal length
mm
B
Thread length
mm
A
Distance from the last full form thread to the bearing face max.
mm
C
Height of the washer-faced portion (or thickness of the flange or collar) max.
mm
DA
Inner diameter of Auflageflaeche max.
mm
DW
Diameter of the bearing face min.
mm
E
Width across corners min.
mm
K
Nominal head height
mm
R
Transition radius under head min.
mm
S
Across-flats-dimension max.
mm
ダウンロード(CADデータ)
プレビュー
3D
情報