??
카탈로그 탐색
CAD모델 선택
HELP_VARIABLE
BNARTNR
Identification
BNNORM1
DIN 6921
BNNORM2
EN 1665
BNMAT
Material
Steel 8.8
BNSURFACE
Surface
zinc plated yellow
D
Nominal thread diameter
mm
D3
Nominal core diameter
mm
P
Pitch
mm
L
Nominal length
mm
B
Distance
mm
BX1
B for L <= 125
mm
BX2
B for 125<L<=200
mm
BX3
B for L > 200
0.000 mm
LS
Shank length
mm
LG
Distance from the last full form thread to the bearing face (shank length of bolt)
mm
C
Height of the washer-faced portion (or thickness of the flange or collar) min.
mm
S
Across-flats-dimension max.
mm
R
Transition radius under head
mm
K
Head height max.
mm
DC
Flange diameter max.
mm
DW
Diameter of the bearing face min.
mm
E
Width across corners min.
mm
F
Distance max.
mm
R1
Radius min.
mm
DA
Diameter max. Rule
mm
CAD모델 다운로드
미리보기
3D
치수도