??
Catalog navigation
Выбор CAD модели
HELP_VARIABLE
BNARTNR
Identification
BNNORM1
DIN 933 Sz
BNNORM2
~ISO 4017
BNMAT
Material
Steel 8.8
BNSURFACE
Surface
zinc plated blue
D
Nominal thread diameter
mm
D3
Nominal core diameter
mm
P
Pitch
mm
L
Nominal length
mm
B
Thread length
mm
A
Distance max.
mm
C
Height of the washer-faced portion (or thickness of the flange or collar) max.
mm
DA
Inner diameter of Auflageflaeche max.
mm
DW
Diameter min.
mm
E
Width across corners min.
mm
K
Nominal head height
mm
R
Transition radius under head min.
mm
S
Across-flats-dimension max.
mm
N
min.
mm
T
min.
mm
X
Thread rudiment
mm
Загрузка CAD-моделей
Предварительные просмотры
3D
Измерение