您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
BN 645 1242962 round head square neck bolt M8x70
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.100 Screws
01.100.100.90 Other screws and bolts
BN 645, BN 31107 Round head square neck bolts without hex nuts
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_100/01_100_100_90/bn_645_31107/bn_645.prj},{NB=BN 645 1242962 round head square neck bolt M8x70},{CNSORDERNO=1242962},{BNARTNR=1242962},{BNNORM1=DIN 603},{BNMAT=INOX A2},{CNSMAT=INOX A2},{BNSURFACE=},{D=8.000},{P=1.250},{L=70.000},{BX1=22.000},{BX2=28.000},{BX3=41.000},{DK=20.650},{DS=8.000},{C=5.600},{K=4.880},{RF=16.000},{R=0.500},{R1=1.200},{V=8.580},{BNNORM2=}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
BNARTNR
Identification
1242962
1242962
BNNORM1
DIN 603
BNMAT
Material
Stainless steel A2
D
Nominal thread diameter
8.000
8.000
mm
D3
Nominal core diameter
6.466
6.466
mm
P
Pitch
1.250
1.250
mm
L
Nominal length
70.000
70.000
mm
B
Thread length
22.000
22.000
mm
BX1
B for L <= 125
22.000
22.000
mm
BX2
B for 125<L<=200
28.000
28.000
mm
BX3
B for L > 200
41.000
41.000
mm
LS
Shank length min.
41.750
41.750
mm
LG
Distance from the last full form thread to the bearing face (shank length of bolt) max.
48.000
48.000
mm
DK
Head diameter max.
20.650
20.650
mm
DS
Diameter of the unthreaded shank max.
8.000
8.000
mm
C
Height of the washer-faced portion (or thickness of the flange or collar) max.
5.600
5.600
mm
K
Head height max.
4.880
4.880
mm
RF
Radius of curvature of the lens head ~
16.000
16.000
mm
R
Transition radius under head max.
0.500
0.500
mm
R1
max.
1.200
1.200
mm
V
max.
8.580
8.580
mm
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸