??
Catalog navigation
Selezione modello CAD
HELP_VARIABLE
BNARTNR
Order number
BNARTNR1
Order number
BZC
Part description
W
Material
Stainless steel 18/8 (AISI 300) passivated
L
Length +0.05 -0.13
mm
D1
Thread
M3
LB
Hole-Ø +0.08 0
4.20 mm
D2
max.
4.19 mm
D3
4.92 mm
D4
+0.2 0
4.3 mm
SM
Min. thickness
1.0 mm
MRL
Min. edge distance up to the hole centre
3.2 mm
BNMAT
Material
Download modelli CAD
Anteprime
3D
Dimensione