??
Catalog navigation
CAD model selection
HELP_VARIABLE
BNARTNR
Order number
BNARTNR1
Order number
BZC
Part description
W
Material
HFHD
WVIS
Material
Steel hardened, galvanized, colorless passivated
L1
Length ±0.4
mm
D1
Thread
LB
Hole-Ø in sheet +0.08 0
mm
D2
±0.25
mm
D4
±0.13
mm
D3
mm
L2
±0.25
mm
A
max.
mm
T
max.
mm
SM
Min. thickness
mm
MRL
Min. edge distance up to the hole centre
mm
BNMAT
Material
Download CAD models
Previews
3D
Dimension