您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
9021032
Bossard Catalog
02 Specific Fastening Technologies
02.600 Embedding and surface bonding fasteners
02.600.100 bigHead® with threaded bolt
02.600.100.30 bigHead® with threaded bolt
BN 26006 Fastener with threaded bolt
Powered by
CAD模型選擇
{bossard/02/02_600/02_600_100/02_600_100_30/bn_26006/m1_sm1_b30.prj},{NB=9021032},{BNARTNR=9021032},{BNARTNR1=9021032},{BZC=M1/B30-M5x25HT},{W=Stahl},{BNSURFACE=verzinkt},{DXL=M5 x 25 mm},{D=M5},{NDM=5},{KDM=4.019},{L=25},{K=Ø 30},{D1=9.800},{L1=1.200},{X=1},{BNMAT=}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
BNARTNR
Order number
9021032
9021032
BNARTNR1
Order number
9021032
9021032
BZC
Orderspecification
M1/B30-M5x25HT
M1/B30-M5x25HT
W
Material
Steel
BNSURFACE
Surface
zinc plated
DXL
Thread x Length
M5 x 25 mm
M5 x 25 mm
D
Thread
M5
M5
L
Length
25
25
mm
K
Round head
Ø 30
mm
BNMAT
Material
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸