??
Catalog navigation
Селекция на CAD модел
HELP_VARIABLE
BNARTNR
Identification
3605248
BNNORM1
ASME B18.6.3
BNMAT
Material
Stainless Steel
BNQUALITY
Quality
316 Stainless Steel
BNSURFACE
Surface
Plain Finish
NS
Nominal Size or Basic Screw Diameter
#6 INCH
TT
Thread Type
.138-32 UNC-2A
L
Length
0.3125 INCH
LG
Grip Length
0.031 INCH
LT
Thread Length
0.281 INCH
SD
Size Description
.138-32 x 0.313
AMAX
Head Diameter - Max.
0.270 INCH
AMIN
Head Diameter - Min.
0.256 INCH
HMAX
Head Height - Max.
0.097 INCH
HMIN
Head Height - Min.
0.087 INCH
R
Head Radius - Min.
0.015 INCH
M
Recess Diameter - Ref.
0.159 INCH
T
Recess Depth - Ref.
0.078 INCH
N
Recess Width - Ref.
0.028 INCH
DS
Driver Size
2
PMAX
Recess Penetration Gaging Depth - Max.
0.080 INCH
PMIN
Recess Penetration Gaging Depth - Min.
0.055 INCH
Сваляне на CAD модели
Previews
3D
Размер