??
Catalog navigation
Селекция на CAD модел
HELP_VARIABLE
BNARTNR
Identification
BNNORM1
ASME B18.8.1
BNMAT
Material
Stainless Steel
BNQUALITY
Quality
316 Stainless Steel
BNSURFACE
Surface
Plain Finish
NS
Nominal Size or Basic Pin Dia.
INCH
L
Pin Length
INCH
SL
Standard Lengths
SD
Size Description
AMAX
Total Shank Diameter - Max.
INCH
AMIN
Total Shank Diameter - Min.
INCH
BMAX
Wire Width - Max.
INCH
BMIN
Wire Width - Min.
INCH
C
Head Diameter - Min.
INCH
D
Extended Prong Length - Min.
INCH
GHD
Gage Hole Diameter (± 0.001)
INCH
Сваляне на CAD модели
Previews
3D
Размер