??
Catalog navigation
CAD model selection
HELP_VARIABLE
MOD
Ident number
CNVL-4H-3H
B
23 mm
C
89.0 mm
D
60 mm
E
14 mm
F
28.600 mm
H
98 mm
L1
23.0 mm
N
14 mm
O
5 mm
Q
38 mm
R
7 mm
G
G1/2
Download CAD models
Previews
3D
Dimension